LEESON General Purpose Motor, 0.50 & 0.33 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 56C Frame, TEFC - G569
Part #:056T34F5308
Catalog #:G569
Model #:56T34F5308B
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power specifications.
- Class B or F Insulation protects motor for a maximum temperature rating.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 & 0.33 Hp |
| Output KW: | 0.37 & 0.25 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 3450 & 2850 rpm | Service Factor: | 1.25 & 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 66 & 67.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 2-2.2/1.1 & 1.85/.92 A | Power Factor: | 69.7 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | P |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 8.34 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.81 in |
| Frame Length: | 6.56 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856015648 | Weight: | 23.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.62 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 1.10 | 100.0 | 0.76 | 100.0 | 3,450 | 0.50 | ||
| No Load | 0.68 | 62.0 | 0.00 | 0.0 | 3,600 | 0.50 | ||
| 2/3 | 6.80 | 618.0 | 3.20 | 421.0 | 2,100 | 0.50 | ||
| 1/3 | 7.60 | 691.0 | 2.60 | 342.0 | 900 | 0.50 | ||
| Break-Down | 5.20 | 473.0 | 3.80 | 500.0 | 2,600 | 85.5 | 0.50 | |
| Pull-Up | 7.20 | 655.0 | 2.70 | 355.0 | 1,500 | 0.50 | ||
| Locked-Rotor | 8.00 | 727.0 | 3.00 | 395.0 | 0 | 76.5 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 130 % | 150 % | 175 % |
| Current (Amps) | 0.68 | 0.70 | 0.80 | 1.00 | 1.10 | 1.12 | 1.15 | 1.20 | 1.30 | 1.40 |
| Rated Output (KW) | 0.13 | 0.23 | 0.33 | 0.43 | 0.55 | 0.60 | 0.66 | 0.70 | 0.77 | 1.00 |
| Efficiency (%) | 0.0 | 40.5 | 56.5 | 64.5 | 66.0 | 69.0 | 71.0 | 72.0 | 72.5 | 73.0 |
| Power Factor (%) | 24.5 | 40.0 | 53.0 | 63.5 | 69.7 | 75.0 | 76.5 | 78.0 | 81.0 | 83.5 |
| Speed (RPM) | 3,600 | 3,573 | 3,555 | 3,520 | 3,450 | 3,445 | 3,440 | 3,435 | 3,420 | 3,410 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 35.0 | 50.0 | 65.0 | 70.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.19 | 0.37 | 0.56 | 0.76 | 0.90 | 0.94 | 0.98 | 1.10 | 1.30 |

