NEW TO LEESON
LEESON General Purpose Motor, 0.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 56C Frame, TEFC - K606
Part #:5K42GN4619
Catalog #:K606
Model #:5K42GN4619
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use.
- Class F Insulation protects motor for a maximum temperature rating.
- Cast iron and streel frame construction for durability.
- Internal corrosion protection extends motor life.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | Automatic | Efficiency: | 72 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.2/1.1 A | Power Factor: | 60 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 55 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 33.92 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 11.69 in |
| Frame Length: | 5.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856068309 | Weight: | 24.00 LB |
| Packaged Length: | 14.63 IN | Packaged Width: | 11.25 IN |
| Packaged Height: | 10.65 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 0.00 | 80.00 | 333.0 | 0 | 0.50 | |||
| Break-Down | 0.00 | 108.00 | 450.0 | 0 | 0.50 | |||
| Full Load | 2.20 | 24.00 | 100.0 | 1,745 | 0.50 | |||
| Locked-Rotor | 6.00 | 82.00 | 342.0 | 0 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % |
| Current (Amps) | 0.88 | 0.89 | 0.93 | 0.99 | 1.06 | 1.16 | 1.27 |
| Rated Output (KW) | 0.11 | 0.20 | 0.30 | 0.41 | 0.51 | 0.62 | 0.73 |
| Efficiency (%) | 0.0 | 46.6 | 62.1 | 69.2 | 72.8 | 74.7 | 75.3 |
| Power Factor (%) | 16.0 | 28.8 | 41.0 | 51.5 | 60.5 | 66.8 | 71.8 |
| Speed (RPM) | 1,798 | 1,784 | 1,771 | 1,758 | 1,745 | 1,729 | 1,713 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 45.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 6.00 | 12.00 | 18.00 | 24.00 | 30.00 | 36.00 |

