NEW TO LEESON
LEESON General Purpose Motor, 0.75 & 0.75 HP, 1 Ph, 60 & 50 Hz, 120/240 & 120/240 V, 1800 & 1500 RPM, 56 Frame, DP - EG271B
Part #:056B17DRR70063A1
Catalog #:EG271B
Model #:56B17DRR70063A1A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 & 0.75 Hp |
| Output KW: | 0.56 & 0.56 kW | Voltage: | 120/240 & 120/240 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.25 & 1.25 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 81.8 & 80 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 6.2/3.1 & 7.6/3.8 A | Power Factor: | 95 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 12 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 2.48 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856068767 | Weight: | 36.00 LB |
| Country of Origin: | Mexico |

