NEW TO LEESON
LEESON General Purpose Motor, 0.75 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 56 Frame, DP - C175B
Part #:056B17DRR70036A1
Catalog #:C175B
Model #:56B17DRR70036A1A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 81.8 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 6.2/3.4-3.1 A | Power Factor: | 96 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | L |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 2.48 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856204318 | Weight: | 36.00 LB |
| Packaged Length: | 12.49 IN | Packaged Width: | 6.69 IN |
| Packaged Height: | 8.19 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 30.71 | 991.0 | 118.80 | 325.0 | 145 | 6.44 | 90.7 | 0.75 |
| Full Load | 3.10 | 100.0 | 36.50 | 100.0 | 1,765 | 0.68 | 96.0 | 0.75 |
| Break-Down | 14.54 | 469.0 | 112.40 | 308.0 | 1,535 | 2.87 | 86.0 | 0.75 |
| Locked-Rotor | 30.83 | 995.0 | 133.10 | 365.0 | 0 | 6.46 | 90.3 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.08 | 1.34 | 1.80 | 2.40 | 3.10 | 3.50 | 3.80 | 4.60 |
| Rated Output (KW) | 0.09 | 0.23 | 0.37 | 0.52 | 0.68 | 0.77 | 0.84 | 1.01 |
| Efficiency (%) | 0.0 | 64.5 | 78.5 | 83.0 | 81.8 | 84.5 | 84.5 | 84.0 |
| Power Factor (%) | 36.0 | 73.0 | 89.0 | 94.5 | 96.0 | 96.5 | 96.5 | 96.0 |
| Speed (RPM) | 1,795 | 1,790 | 1,780 | 1,775 | 1,765 | 1,760 | 1,755 | 1,745 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 25.0 | 0.0 | 25.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 9.13 | 18.25 | 27.38 | 36.50 | 41.98 | 45.63 | 54.80 |

