LEESON General Purpose Motor, 0.75 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, S56 Frame, DP - E100603.00
Part #:E100603.00
Catalog #:E100603.00
Model #:A4K34DJ1A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/230 V |
| Speed: | 3515 rpm | Service Factor: | 1.25 |
| Frame: | S56 | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 76.2 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 7.2/3.6 A | Power Factor: | 89.2 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 12 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.31 in |
| Frame Length: | 7.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.875 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720990551 | Weight: | 28.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 13.22 | 367.0 | 51.00 | 280.0 | 3,100 | 2.64 | 86.9 | 0.75 |
| Locked-Rotor | 28.77 | 799.0 | 54.12 | 297.0 | 0 | 0.00 | 0.0 | 0.75 |
| Pull-Up | 28.60 | 794.0 | 53.10 | 292.0 | 0 | 0.00 | 0.0 | 0.75 |
| Full Load | 3.60 | 100.0 | 18.20 | 100.0 | 3,515 | 0.74 | 89.2 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 135 % | 150 % |
| Current (Amps) | 1.36 | 1.73 | 2.26 | 2.92 | 3.60 | 4.08 | 4.40 | 4.73 | 5.22 |
| Rated Output (KW) | 0.12 | 0.26 | 0.41 | 0.58 | 0.74 | 0.85 | 0.92 | 0.99 | 1.10 |
| Efficiency (%) | 0.0 | 55.2 | 69.7 | 74.1 | 76.2 | 76.6 | 76.5 | 76.3 | 76.2 |
| Power Factor (%) | 36.7 | 65.8 | 79.4 | 86.0 | 89.2 | 90.2 | 90.8 | 91.2 | 91.5 |
| Speed (RPM) | 3,595 | 3,575 | 3,555 | 3,535 | 3,515 | 3,500 | 3,490 | 3,480 | 3,465 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 30.0 | 0.0 | 35.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 4.55 | 9.10 | 13.65 | 18.20 | 20.93 | 22.75 | 24.57 | 27.30 |

