Century General Purpose Motor, 0.75 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 56 Frame, DP - H881ES
Part #:H881ES
Catalog #:H881ES
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 2.6/1.3 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | Y | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Three Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.49 in |
| Frame Length: | 8.24 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in |
General Specifications
| UPC: | 786674074171 | Weight: | 31.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |

