LEESON General Purpose Motor, 0.75 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 56C Frame, TENV - 119397.00
Part #:119397.00
Catalog #:119397.00
Model #:C6T17NC340A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Suitable for belt-driven or fan-on-shaft applications.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1 |
| Frame: | 56C | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 82.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 2.6/1.3 A | Power Factor: | 65.5 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | INV | KVA Code: | R |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Duty | Starting Method: | Inverter Only |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 13.5 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.44 in |
| Frame Length: | 8.66 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720993828 | Weight: | 35.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 8.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 1/3 | 14.50 | 1,115.0 | 9.50 | 426.0 | 250 | 0.75 | ||
| Pull-Up | 14.00 | 1,077.0 | 9.80 | 439.0 | 500 | 0.75 | ||
| Break-Down | 8.20 | 631.0 | 15.00 | 673.0 | 1,300 | 85.0 | 0.75 | |
| No Load | 1.00 | 77.0 | 0.00 | 0.0 | 1,800 | 0.75 | ||
| Locked-Rotor | 14.80 | 1,138.0 | 10.80 | 484.0 | 0 | 70.5 | 0.75 | |
| Full Load | 1.30 | 100.0 | 2.23 | 100.0 | 1,765 | 0.75 | ||
| 2/3 | 12.50 | 962.0 | 10.20 | 457.0 | 750 | 0.75 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 200 % |
| Current (Amps) | 1.00 | 1.05 | 1.10 | 1.20 | 1.30 | 1.50 | 1.70 | 2.10 |
| Rated Output (KW) | 0.10 | 0.20 | 0.40 | 0.55 | 0.70 | 0.85 | 1.00 | 1.30 |
| Efficiency (%) | 0.0 | 59.5 | 74.0 | 81.5 | 82.5 | 84.0 | 84.0 | 83.5 |
| Power Factor (%) | 12.0 | 27.0 | 42.0 | 55.0 | 65.5 | 75.0 | 77.0 | 81.5 |
| Speed (RPM) | 1,800 | 1,790 | 1,785 | 1,775 | 1,765 | 1,755 | 1,750 | 1,740 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 45.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.55 | 1.10 | 1.70 | 2.23 | 2.80 | 3.40 | 4.50 |

