NEW TO LEESON
LEESON FLEX-IN-1™ General Purpose Motor, 0.75 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 56HC Frame, DP - FX34FK002
Part #:056T17D15846
Catalog #:FX34FK002
Model #:56T17D15846A
KEY FEATURES
- One FLEX-IN-1™ motor replaces 18 general purpose motors
- The patented FLEX-IN-1 motor is easily configured into three mounting styles: F1, F2 & F3
- Out-of-the-box motor with provisions for multiple kits*** - Adding SGR (shaft grounding ring) kit; Adding a brake kit; Adding a drip cover (ODP); Adding lint guard (TEFC).
- Inverter duty capable - 10:1 CT for TEFC - 2:1 CT for DP
- Combination mounting holes in base: 56/143 – Shorter base motor option and 56/56H/143/145 – Longer base motor option
- *** Kits sold separately. Light assembly required.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 0.75 Hp |
| Output KW: | 0.56 kW | Voltage: | 575 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 56HC | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 81.1 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.1 A | Power Factor: | 67 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | N |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Shaft Diameter: | 0.625 in |
| Assembly/Box Mounting: | F1 F2/F3 CAPABLE | Inverter Load: | CONSTANT 2:1 |
General Specifications
| UPC: | 691720115114 | Weight: | 30.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 8.12 IN | Country of Origin: | Mexico |

