LEESON General Purpose Motor, 1 & 0.75 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 56 Frame, DP - K004
Part #:056T17D2092
Catalog #:K004
Model #:56T17D2092K
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 & 0.75 Hp |
| Output KW: | 0.75 & 0.56 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 77 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 3.5-3.2/1.6 & 3.5-3.2/1.6 A | Power Factor: | 75 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | H |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 12 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 18 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 11.32 in |
| Frame Length: | 7.22 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 Only |
General Specifications
| UPC: | 722856010216 | Weight: | 23.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 7.75 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 9.60 | 600.0 | 175.00 | 355.0 | 125 | 0.00 | 0.0 | 1.00 |
| Break-Down | 7.70 | 481.0 | 190.00 | 385.0 | 775 | 5.20 | 0.0 | 1.00 |
| Full Load | 1.60 | 100.0 | 49.30 | 100.0 | 1,700 | 0.00 | 0.0 | 1.00 |
| Locked-Rotor | 9.80 | 612.0 | 175.00 | 355.0 | 0 | 6.00 | 0.0 | 1.00 |
| No Load | 1.10 | 69.0 | 0.00 | 0.0 | 1,800 | 0.12 | 13.7 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 1.10 | 1.15 | 1.25 | 1.45 | 1.60 | 1.70 | 2.00 |
| Rated Output (KW) | 0.12 | 0.30 | 0.51 | 0.73 | 0.96 | 1.10 | 1.20 |
| Efficiency (%) | 0.0 | 62.0 | 73.3 | 76.5 | 77.0 | 77.5 | 77.5 |
| Power Factor (%) | 13.7 | 32.7 | 51.2 | 63.2 | 75.0 | 81.2 | 75.3 |
| Speed (RPM) | 1,800 | 1,775 | 1,755 | 1,728 | 1,700 | 1,680 | 1,670 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 11.80 | 24.00 | 36.40 | 49.30 | 57.30 | 62.70 |

