NEW TO LEESON
LEESON General Purpose Motor, 1 & 0.75 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 56HZ Frame, DP - K063
Part #:056T17D3301
Catalog #:K063
Model #:56T17D3301B
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 & 0.75 Hp |
| Output KW: | 0.75 & 0.56 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 56HZ | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 77 & 74 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 3.4-3.6/1.8 & 3.4/1.7 A | Power Factor: | 68.5 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | B | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6205 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 12 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 17.9 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 145T | Overall Length: | 10.99 in |
| Frame Length: | 7.06 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.28 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856010230 | Weight: | 27.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 1.80 | 100.0 | 3.00 | 100.0 | 1,730 | 1.00 | ||
| 1/3 | 12.00 | 667.0 | 8.50 | 283.0 | 150 | 1.00 | ||
| Break-Down | 8.50 | 472.0 | 12.50 | 417.0 | 1,180 | 83.5 | 1.00 | |
| 2/3 | 10.50 | 583.0 | 9.50 | 317.0 | 800 | 1.00 | ||
| No Load | 1.30 | 72.0 | 0.00 | 0.0 | 1,800 | 1.00 | ||
| Pull-Up | 11.50 | 639.0 | 8.80 | 293.0 | 500 | 1.00 | ||
| Locked-Rotor | 12.50 | 694.0 | 10.00 | 333.0 | 0 | 73.0 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 135 % | 175 % |
| Current (Amps) | 1.30 | 1.40 | 1.50 | 1.60 | 1.80 | 1.90 | 2.00 | 2.10 | 2.50 |
| Rated Output (KW) | 0.10 | 0.32 | 0.51 | 0.72 | 0.93 | 1.10 | 1.20 | 1.30 | 1.70 |
| Efficiency (%) | 0.0 | 59.5 | 72.5 | 77.0 | 77.0 | 77.0 | 77.0 | 77.0 | 76.5 |
| Power Factor (%) | 11.5 | 28.5 | 43.5 | 60.0 | 68.4 | 69.0 | 72.5 | 74.5 | 81.0 |
| Speed (RPM) | 1,800 | 1,780 | 1,765 | 1,750 | 1,730 | 1,725 | 1,720 | 1,718 | 1,695 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 37.0 | 45.0 | 55.0 | 60.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.74 | 1.50 | 2.20 | 3.00 | 3.50 | 3.80 | 4.10 | 5.40 |

