Century General Purpose Motor, 1.0 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 56 Frame, ODP - B671ES
Part #:B671ES
Catalog #:B671ES
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.0 Hp |
| Output KW: | 0.75 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 8.8/4.4 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | Y | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Clockwise/Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 12.33 in |
| Frame Length: | 6.38 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in |
General Specifications
| UPC: | 786674070685 | Weight: | 25.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

