Century General Purpose Motor, 1.0 HP, 3 Ph, 60 Hz, 200-230/460 V, 1800 RPM, JA56J Frame, DP - H046
Part #:H046
Catalog #:H046
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.0 Hp |
| Output KW: | 0.75 kW | Voltage: | 200-230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | JA56J | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 3.4-3.4/1.7 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Polyphase, Induction Type, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Threaded | Overall Length: | 11.58 in |
| Frame Length: | 5.13 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.57 in |
General Specifications
| UPC: | 786674022189 | Weight: | 24.00 LB |
| Packaged Length: | 14.58 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 11.37 IN |

