Century General Purpose Motor, 1.000 HP, 1 Ph, 60 Hz, 208-230/115 V, 1800 RPM, K56 Frame, DP - C774
Part #:C774
Catalog #:C774
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.000 Hp |
| Output KW: | 0.75 kW | Voltage: | 208-230/115 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | K56 | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 6.2-6.3/12.6 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start, Induction Run, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 11.44 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.94 in |
General Specifications
| UPC: | 786674016843 | Weight: | 38.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | Mexico |

