Century General Purpose Motor, 1.000 HP, 1 Ph, 60 Hz, 208-230/115 V, 1800 RPM, M143T Frame, TEFC - K100V1
Part #:K100V1
Catalog #:K100V1
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.000 Hp |
| Output KW: | 0.75 kW | Voltage: | 208-230/115 V |
| Speed: | 1745 rpm | Service Factor: | 1.15 |
| Frame: | M143T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 7.7-7.5/15.0 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start, Induction Run, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 13.73 in |
| Frame Length: | 6.75 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.31 in |
General Specifications
| UPC: | 786674071606 | Weight: | 40.00 LB |
| Packaged Length: | 17.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.00 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

