JOINING LEESON
This motor is in the process of transitioning to the LEESON® brand. All part and catalog numbers will remain the same.
LEESON General Purpose Motor, 1-1/3 HP, 1 Ph, 60 Hz, 208-230 V, 56 Frame, DP - C476
Part #:5KCR49SN3010
Catalog #:C476
Model #:5KCR49SN3010
KEY FEATURES
- Heavy gauge steel frame and base
- Ball bearings
- Capacitor start/capacitor run design for reduced amperage
- Energy saver design
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1-1/3 Hp |
| Output KW: | 0.75 kW | Voltage: | 208-230 V |
| Speed: | 1725/1140 rpm | Service Factor: | 1.15 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 5.3-5.4/3.6-3.7 A |
| Duty: | Continuous | Insulation Class: | B |
| KVA Code: | J | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Shaft Diameter: | 0.625 in |
General Specifications
| UPC: | 722856048547 | Weight: | 35.00 LB |
| Packaged Length: | 13.69 IN | Packaged Width: | 7.13 IN |
| Packaged Height: | 7.50 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

