LEESON General Purpose Motor, 1 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 143T Frame, TENV - LM24102
Part #:LM24102
Catalog #:LM24102
Model #:CCN4B1T61
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Suitable for belt-driven or fan-on-shaft applications.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 & 1 Hp |
| Output KW: | 0.75 & 0.75 kW | Voltage: | 230/460 & 190-208/380-415 V |
| Speed: | 1735 & 1445 rpm | Service Factor: | 1.25 & 1.15 |
| Frame: | 143T | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Efficiency: | 85.5 & 84.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 3/1.5 & 3.4-3.4/1.7-1.7 A | Power Factor: | 72 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | M |
| Drive End Bearing Size: | 205 | Opp Drive End Bearing Size: | 203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 13.8 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | T | Overall Length: | 10.43 in |
| Frame Length: | 5.25 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1/F2 CAPABLE |
General Specifications
| UPC: | 691720988046 | Weight: | 56.00 LB |
| Packaged Length: | 15.82 IN | Packaged Width: | 12.56 IN |
| Packaged Height: | 9.38 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 2/3 | 12.00 | 800.0 | 12.00 | 400.0 | 800 | 1.00 | ||
| Locked-Rotor | 13.50 | 900.0 | 11.00 | 367.0 | 0 | 1.00 | ||
| Full Load | 1.50 | 100.0 | 3.00 | 100.0 | 1,735 | 1.00 | ||
| No Load | 0.85 | 57.0 | 0.00 | 0.0 | 1,800 | 1.00 | ||
| 1/3 | 13.00 | 867.0 | 10.50 | 350.0 | 150 | 1.00 | ||
| Break-Down | 9.00 | 600.0 | 14.00 | 467.0 | 1,300 | 81.5 | 1.00 | |
| Pull-Up | 12.50 | 833.0 | 11.00 | 367.0 | 600 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 0.85 | 1.00 | 1.10 | 1.20 | 1.50 | 1.60 | 1.70 |
| Rated Output (KW) | 0.07 | 0.25 | 0.45 | 0.65 | 0.87 | 1.00 | 1.10 |
| Efficiency (%) | 0.0 | 75.5 | 84.0 | 85.5 | 85.5 | 85.5 | 84.0 |
| Power Factor (%) | 10.0 | 33.5 | 53.5 | 67.0 | 72.0 | 79.0 | 80.5 |
| Speed (RPM) | 1,800 | 1,785 | 1,770 | 1,755 | 1,735 | 1,730 | 1,725 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 55.0 | 65.0 | 80.0 |
| Torque (ft-lbs) | 0.00 | 0.75 | 1.50 | 2.20 | 3.00 | 3.50 | 3.80 |

