NEW TO LEESON
LEESON General Purpose Motor, 1/2 HP, 1 Ph, 60/50 Hz, 230 V, 56H Frame, DP - 5KCP49RN9463S
Part #:5KCP49RN9463S
Catalog #:5KCP49RN9463S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 230 V |
| Speed: | 1650/1390 rpm | Service Factor: | 1 |
| Frame: | 56H | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 65 °C |
| Frequency: | 60/50 Hz | Current: | 3.0-2.0 A |
| Power Factor: | 0 | Duty: | Continuous |
| Insulation Class: | B | KVA Code: | A |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise |
| Motor Orientation: | Any | Drive End Bearing: | Locked |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56H | Shaft Diameter: | 0.625 in |
General Specifications
| Weight: | 33.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 6.54 IN | Packaged Height: | 6.74 IN |
| Country of Origin: | Mexico |

