Century General Purpose Motor, 1/2 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 48 Frame, DP - C842ES
Part #:C842ES
Catalog #:C842ES
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.25 |
| Frame: | 48 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 4.4/2.2 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | N |
| CE: | Y | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible Counterclockwise |
| Mounting: | Resilient Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 10.59 in |
| Frame Length: | 7.13 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.59 in |
General Specifications
| UPC: | 786674072429 | Weight: | 25.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

