Century General Purpose Motor, 1/3 HP, 3 Ph, 60 Hz, 200-230/460 V, 3600 RPM, B56 Frame, TENV - H238
Part #:H238
Catalog #:H238
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Suitable for belt-driven or fan-on-shaft applications.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 200-230/460 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | B56 | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.3-1.4/.7 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Polyphase, Induction Type, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 9.88 in |
| Frame Length: | 3.88 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.974 in |
General Specifications
| UPC: | 786674022929 | Weight: | 17.00 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.51.4040 |
| Country of Origin: | Mexico |

