NEW TO LEESON
LEESON General Purpose Motor, 1,.33 HP, 1 Ph, 60 Hz, 208-230/190-220 V, 1800 RPM, 56H Frame, DP - C1479
Part #:5KCR48TN3084X
Catalog #:C1479
Model #:5KCR48TN3084X
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1,.33 Hp |
| Output KW: | 0.75 kW | Voltage: | 208-230/190-220 V |
| Speed: | 1725,1140 rpm | Service Factor: | 1 |
| Frame: | 56H | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 74 % |
| Ambient Temperature: | 50 °C | Frequency: | 60 Hz |
| Current: | 5.3-5.4,3.6-3.7 A | Power Factor: | 0 |
| Duty: | Continuous | Insulation Class: | B |
| KVA Code: | J | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Yes | CE: | N |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | SM |
| Poles: | 4 | Rotation: | Counterclockwise/Clockwise |
| Mounting: | Resilient Base | Motor Orientation: | ANY |
| Drive End Bearing: | BALL | Opp Drive End Bearing: | BALL |
| Frame Material: | Rolled Steel | Overall Length: | 12.54 in |
| Frame Length: | 8.43 in | Shaft Diameter: | 0.630 in |
| Shaft Extension: | 1.88 in |
General Specifications
| UPC: | 722856048493 | Weight: | 36.00 LB |
| Packaged Length: | 15.14 IN | Packaged Width: | 10.19 IN |
| Packaged Height: | 9.50 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |

