Century General Purpose Motor, 1/4 HP, 1 Ph, 60 Hz, 115 V, 1200 RPM, 56 Frame, ODP - F411
Part #:F411
Catalog #:F411
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Output KW: | 0.19 kW | Voltage: | 115 V |
| Speed: | 1140 rpm | Service Factor: | 1.35 |
| Frame: | 56 | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 4.9 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase, Induction Run, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Clockwise/Counterclockwise |
| Mounting: | Resilient Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 11.07 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.88 in |
General Specifications
| UPC: | 786674067913 | Weight: | 25.00 LB |
| Packaged Length: | 14.07 IN | Packaged Width: | 9.55 IN |
| Packaged Height: | 10.77 IN |

