Century General Purpose Motor, 1.5&1 HP, 3 Ph, 60&50 Hz, 230/460&190/380 V, 56H Frame, DP - 056T17DRR70042A2
Part #:056T17DRR70042A2
Catalog #:056T17DRR70042A2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5&1 Hp |
| Voltage: | 230/460&190/380 V | Speed: | 1725&1425 rpm |
| Service Factor: | 1.2 | Frame: | 56H |
| Enclosure: | Drip Proof | Thermal Protection: | No Protection |
| Efficiency: | 86.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60&50 Hz | Current: | 4.4/2.2&4.2/2.1 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | Y | Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Frame Length: | 9.15 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in |
General Specifications
| UPC: | 786674076519 | Weight: | 46.80 LB |
| Country of Origin: | Mexico |

