Century General Purpose Motor, 1.5 HP, 3 Ph, 60 Hz, 200-230/460 V, 1800 RPM, 56J Frame, ODP - H047L
Part #:H047L
Catalog #:H047L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 200-230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.2 |
| Frame: | 56J | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 60 °C |
| Frequency: | 60 Hz | Current: | 5.3-5.6/2.8 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Polyphase, Induction Type, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Threaded | Overall Length: | 12.45 in |
| Frame Length: | 6.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.57 in |
General Specifications
| UPC: | 786674055927 | Weight: | 29.00 LB |
| Packaged Length: | 15.45 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 9.50 IN |

