Century General Purpose Motor, 1.5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 56H Frame, DP - 056T17DRR70039A2
Part #:056T17DRR70039A2
Catalog #:056T17DRR70039A2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.5 Hp |
| Output KW: | 1.1 kW | Voltage: | 208-230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56H | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Efficiency: | 86.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 4.4-4.4/2.2 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Frame Length: | 9.65 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.88 in |
General Specifications
| UPC: | 786674076564 | Weight: | 46.19 LB |
| Country of Origin: | Mexico |

