NEW TO LEESON
LEESON FLEX-IN-1™ General Purpose Motor, 1.50 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 56HC Frame, DP - FX32BK003
Part #:056T17D15850
Catalog #:FX32BK003
Model #:56T17D15850A
KEY FEATURES
- One FLEX-IN-1™ motor replaces 18 general purpose motors
- The patented FLEX-IN-1 motor is easily configured into three mounting styles: F1, F2 & F3
- Out-of-the-box motor with provisions for multiple kits*** - Adding SGR (shaft grounding ring) kit; Adding a brake kit; Adding a drip cover (ODP); Adding lint guard (TEFC).
- Inverter duty capable - 10:1 CT for TEFC - 2:1 CT for DP
- Combination mounting holes in base: 56/143 – Shorter base motor option and 56/56H/143/145 – Longer base motor option
- *** Kits sold separately. Light assembly required.
- LEESON® motors. Motors and solutions at our core™
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.50 & 1.50 Hp |
| Output KW: | 1.1 & 1.1 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.15 & 1.00 |
| Frame: | 56HC | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 86.5 & 84.1 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 4.4/2.2 & 5/2.5 A | Power Factor: | 75 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Shaft Diameter: | 0.625 in |
| Assembly/Box Mounting: | F1 F2/F3 CAPABLE | Inverter Load: | CONSTANT 2:1 |
General Specifications
| UPC: | 691720115091 | Weight: | 44.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 8.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 13.10 | 595.0 | 21.65 | 481.0 | 0 | 8.90 | 85.6 | 1.50 |
| Locked-Rotor | 19.80 | 900.0 | 16.65 | 370.0 | 0 | 10.80 | 68.0 | 1.50 |
| Pull-Up | 20.20 | 918.0 | 16.60 | 369.0 | 0 | 10.90 | 67.9 | 1.50 |
| Full Load | 2.20 | 100.0 | 4.50 | 100.0 | 0 | 1.29 | 75.0 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 1.26 | 1.30 | 1.50 | 1.80 | 2.20 | 2.40 | 2.50 |
| Rated Output (KW) | 0.09 | 0.37 | 0.67 | 0.98 | 1.30 | 1.50 | 1.63 |
| Efficiency (%) | 0.0 | 75.3 | 83.8 | 86.0 | 86.5 | 86.0 | 86.0 |
| Power Factor (%) | 9.3 | 35.2 | 54.5 | 67.0 | 75.0 | 78.5 | 80.0 |
| Speed (RPM) | 1,800 | 1,788 | 1,775 | 1,765 | 1,755 | 1,745 | 1,740 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 28.0 | 38.0 | 45.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.20 | 3.40 | 4.50 | 5.20 | 5.70 |

