LEESON General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 145T Frame, DP - U421A
Part #:145TTDR6127
Catalog #:U421A
Model #:145TTDR6127AA
KEY FEATURES
- EISA compliant efficiency
- Motor will accept a C-face kit
- 56H, 143T, and 145T combination base with 12 mounting holes
- F1 mounting only, cannot reassemble to F2
- Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
- Voltage change device feature for quick voltage changes
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.50 & 1 Hp |
| Output KW: | 1.1 & 0.75 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 1755 & 1465 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 145T | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 86.5 & 85.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 4.4/2.2 & 4.2/2.1 A | Power Factor: | 75 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | M |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 8.64 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 12.99 in |
| Frame Length: | 9.06 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.28 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856010728 | Weight: | 45.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.62 IN | HTC: | 8501.52.4000 |
| Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 13.10 | 595.0 | 21.65 | 481.0 | 1,220 | 8.90 | 85.6 | 1.50 |
| Locked-Rotor | 19.80 | 900.0 | 16.65 | 370.0 | 0 | 10.80 | 68.0 | 1.50 |
| Full Load | 2.20 | 100.0 | 4.50 | 100.0 | 1,755 | 1.30 | 75.0 | 1.50 |
| Pull-Up | 20.20 | 918.0 | 16.60 | 369.0 | 120 | 10.90 | 67.9 | 1.50 |
| No Load | 1.26 | 57.0 | 0.00 | 0.0 | 1,800 | 0.09 | 9.3 | 1.50 |
| 1/3 | 20.20 | 918.0 | 16.80 | 373.0 | 140 | 10.80 | 67.0 | 1.50 |
| 2/3 | 17.20 | 782.0 | 19.90 | 442.0 | 830 | 10.00 | 73.0 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 120 % | 125 % | 150 % |
| Current (Amps) | 1.26 | 1.30 | 1.50 | 1.80 | 2.20 | 2.40 | 2.50 | 2.50 | 3.00 |
| Rated Output (KW) | 0.09 | 0.37 | 0.67 | 0.98 | 1.30 | 1.50 | 1.63 | 1.63 | 1.98 |
| Efficiency (%) | 0.0 | 75.3 | 83.8 | 86.0 | 86.5 | 86.0 | 88.0 | 86.0 | 85.0 |
| Power Factor (%) | 9.3 | 35.2 | 54.5 | 67.0 | 75.0 | 78.5 | 80.0 | 80.0 | 83.5 |
| Speed (RPM) | 1,800 | 1,788 | 1,775 | 1,765 | 1,755 | 1,745 | 1,740 | 1,740 | 1,725 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 28.0 | 38.0 | 0.0 | 45.0 | 55.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.20 | 3.40 | 4.50 | 5.20 | 5.70 | 5.70 | 6.80 |

