LEESON General Purpose Motor, 1.50 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 145T Frame, TEFC - LM24711
Part #:LM24711
Catalog #:LM24711
Model #:SSF4S1.5T1B6028
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 115/208-230 V |
| Speed: | 1740 rpm | Service Factor: | 1.15 |
| Frame: | 145T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 80 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 15.2/8.2-7.6 A | Power Factor: | 80 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | L | KVA Code: | J |
| Drive End Bearing Size: | 205 | Opp Drive End Bearing Size: | 203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 13.87 in |
| Frame Length: | 8.56 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720980521 | Weight: | 42.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 28.40 | 374.0 | 12.40 | 275.0 | 1,500 | 5.40 | 0.0 | 1.50 |
| Pull-Up | 53.70 | 707.0 | 12.60 | 279.0 | 164 | 10.90 | 0.0 | 1.50 |
| Locked-Rotor | 53.80 | 708.0 | 14.80 | 328.0 | 0 | 10.90 | 0.0 | 1.50 |
| Full Load | 7.60 | 100.0 | 4.51 | 100.0 | 1,740 | 1.40 | 80.3 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 4.05 | 4.40 | 5.20 | 6.35 | 7.60 | 8.80 | 9.30 | 11.20 | 13.60 | 16.90 |
| Rated Output (KW) | 0.24 | 0.44 | 0.73 | 1.04 | 1.40 | 1.61 | 1.76 | 2.18 | 2.67 | 3.33 |
| Efficiency (%) | 0.0 | 64.0 | 76.1 | 80.5 | 80.0 | 79.8 | 79.1 | 76.0 | 72.5 | 65.7 |
| Power Factor (%) | 17.0 | 43.5 | 61.0 | 71.2 | 80.0 | 79.5 | 82.3 | 84.6 | 85.4 | 85.7 |
| Speed (RPM) | 1,800 | 1,785 | 1,770 | 1,755 | 1,740 | 1,729 | 1,720 | 1,698 | 1,665 | 1,618 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 70.0 | 90.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.11 | 2.21 | 3.36 | 4.51 | 5.23 | 5.70 | 6.87 | 8.18 | 9.52 |

