LEESON ecoSaver™ General Purpose Motor, 1.50 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56C Frame, DP - E110388.00
Part #:E110388.00
Catalog #:E110388.00
Model #:C6K17DC52A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1.50 Hp |
| Output KW: | 1.1 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 83.8 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 13.0/6.5 A | Power Factor: | 89 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | L | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.87 in |
| Frame Length: | 8.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720041406 | Weight: | 39.00 LB |
| Packaged Length: | 14.63 IN | Packaged Width: | 11.25 IN |
| Packaged Height: | 8.13 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 46.64 | 721.0 | 11.15 | 248.0 | 330 | 8.99 | 83.6 | 1.50 |
| Break-Down | 46.70 | 722.0 | 13.26 | 295.0 | 864 | 9.18 | 86.0 | 1.50 |
| Locked-Rotor | 47.20 | 730.0 | 12.43 | 276.0 | 0 | 8.99 | 82.5 | 1.50 |
| Full Load | 6.47 | 100.0 | 4.50 | 100.0 | 1,755 | 1.35 | 91.5 | 1.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 2.40 | 2.77 | 3.73 | 5.00 | 6.47 | 7.35 | 8.00 |
| Rated Output (KW) | 0.15 | 0.40 | 0.69 | 1.02 | 1.35 | 1.55 | 1.69 |
| Efficiency (%) | 0.0 | 70.6 | 82.5 | 83.4 | 83.0 | 82.7 | 82.4 |
| Power Factor (%) | 27.5 | 63.6 | 80.5 | 88.3 | 91.5 | 92.4 | 92.7 |
| Speed (RPM) | 1,800 | 1,785 | 1,775 | 1,765 | 1,755 | 1,748 | 1,743 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 69.6 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.13 | 2.25 | 3.38 | 4.50 | 5.18 | 5.63 |

