Century General Purpose Motor, 1/6 HP, 1 Ph, 60 Hz, 115 V, 1200 RPM, 56Z Frame, ODP - F403
Part #:F403
Catalog #:F403
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/6 Hp |
| Output KW: | 0.13 kW | Voltage: | 115 V |
| Speed: | 1140 rpm | Service Factor: | 1.35 |
| Frame: | 56Z | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 4.3 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Clockwise/Counterclockwise |
| Mounting: | Resilient Base | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 9.99 in |
| Frame Length: | 5.19 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 1.50 in |
General Specifications
| UPC: | 786674067838 | Weight: | 20.00 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

