Century General Purpose Motor, 1&.75 HP, 3 Ph, 60/50 Hz, 208-230/460&220/440 V, 56 Frame, DP - OB3104ES
Part #:056T17DRR70052A2
Catalog #:OB3104ES
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1&.75 Hp |
| Voltage: | 208-230/460&220/440 V | Speed: | 1725&1425 rpm |
| Service Factor: | 1.15 | Frame: | 56 |
| Enclosure: | Drip Proof | Thermal Protection: | No Protection |
| Efficiency: | 83.5 % | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 3.1-3.2/1.6&2.4/1.2 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | Y | Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Frame Length: | 8.15 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.88 in |
General Specifications
| Weight: | 36.98 LB | Country of Origin: | Mexico |

