NEW TO LEESON
LEESON General Purpose Motor, 1 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56 Frame, DP - D118
Part #:056C34D2106
Catalog #:D118
Model #:56C34D2106G
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 72 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 12.0/6.2-6.0 A | Power Factor: | 76 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.22 in |
| Frame Length: | 8.25 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.97 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856048387 | Weight: | 25.00 LB |
| Packaged Length: | 13.75 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 8.75 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 20.80 | 65.90 | 3,457 | 4.20 | 1.00 | |||
| Locked-Rotor | 37.20 | 40.50 | 0 | 7.10 | 1.00 | |||
| Pull-Up | 37.10 | 39.20 | 286 | 7.10 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 140 % | 150 % | 175 % | 200 % |
| Current (Amps) | 3.78 | 3.79 | 4.27 | 4.91 | 6.00 | 6.28 | 6.73 | 7.70 | 7.90 | 9.29 | 11.20 |
| Rated Output (KW) | 0.21 | 0.37 | 0.58 | 0.79 | 1.02 | 1.16 | 1.27 | 1.44 | 1.55 | 1.87 | 2.28 |
| Efficiency (%) | 0.0 | 50.8 | 64.5 | 71.1 | 72.0 | 74.0 | 55.0 | 90.0 | 72.3 | 69.9 | 65.5 |
| Power Factor (%) | 23.9 | 42.3 | 59.0 | 69.9 | 76.0 | 80.1 | 82.0 | 81.3 | 85.3 | 87.5 | 88.5 |
| Speed (RPM) | 3,600 | 3,582 | 3,566 | 3,550 | 3,532 | 3,110 | 3,511 | 3,495 | 3,486 | 3,454 | 3,403 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 60.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.90 | 11.80 | 17.80 | 23.80 | 27.52 | 30.00 | 33.70 | 36.20 | 42.60 | 49.40 |

