NEW TO LEESON
LEESON General Purpose Motor, 1 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56 Frame, TEFC - G359
Part #:056C34F5310
Catalog #:G359
Model #:56C34F5310F
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56 | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 72 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 12.4/6.7-6.2 A | Power Factor: | 76 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 12.32 in |
| Frame Length: | 7.06 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.32 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856008763 | Weight: | 30.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 9.12 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 19.10 | 308.0 | 62.80 | 264.0 | 3,100 | 3.70 | 0.0 | 1.00 |
| Locked-Rotor | 36.90 | 595.0 | 75.40 | 317.0 | 0 | 7.30 | 0.0 | 1.00 |
| Pull-Up | 22.60 | 365.0 | 55.80 | 234.0 | 2,814 | 4.10 | 0.0 | 1.00 |
| Full Load | 6.20 | 100.0 | 23.80 | 100.0 | 3,510 | 1.03 | 0.0 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 2.69 | 3.09 | 3.77 | 4.61 | 6.20 | 6.50 | 6.74 | 8.07 | 9.65 | 12.00 |
| Rated Output (KW) | 0.17 | 0.37 | 0.58 | 0.80 | 1.03 | 1.18 | 1.29 | 1.58 | 1.92 | 2.38 |
| Efficiency (%) | 0.0 | 51.0 | 65.4 | 70.1 | 72.0 | 72.3 | 72.4 | 70.7 | 68.0 | 62.9 |
| Power Factor (%) | 26.7 | 51.8 | 66.8 | 75.1 | 76.0 | 82.2 | 83.2 | 85.1 | 86.5 | 86.2 |
| Speed (RPM) | 3,600 | 3,572 | 3,553 | 3,532 | 3,510 | 3,494 | 3,482 | 3,448 | 3,404 | 3,330 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 55.0 | 70.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 5.92 | 12.00 | 17.80 | 23.80 | 27.50 | 30.20 | 36.50 | 43.20 | 50.60 |

