NEW TO LEESON
LEESON General Purpose Motor, 1 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 56 Frame, DP - C702A
Part #:056B34D99009
Catalog #:C702A
Model #:56B34D99009A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | Manual | Efficiency: | 80.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 8.8/4.4 A | Power Factor: | 99 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Mounting: | Rigid Base | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | NEMA 56 |
| Overall Length: | 12.33 in | Frame Length: | 6.38 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.89 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856056368 | Weight: | 31.00 LB |
| Packaged Length: | 15.33 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 10.75 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 4.40 | 100.0 | 24.00 | 100.0 | 3,530 | 0.99 | 99.0 | 1.00 |
| Break-Down | 17.40 | 395.0 | 71.73 | 299.0 | 3,165 | 3.48 | 87.0 | 1.00 |
| Locked-Rotor | 25.00 | 568.0 | 58.00 | 242.0 | 0 | 4.37 | 75.0 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % |
| Current (Amps) | 0.90 | 1.70 | 2.60 | 3.50 | 4.40 | 5.40 |
| Rated Output (KW) | 0.19 | 0.39 | 0.58 | 0.78 | 0.99 | 1.20 |
| Efficiency (%) | 0.0 | 49.5 | 65.0 | 72.5 | 80.4 | 78.0 |
| Power Factor (%) | 97.5 | 99.0 | 99.5 | 99.5 | 99.0 | 98.0 |
| Speed (RPM) | 3,595 | 3,580 | 3,565 | 3,550 | 3,530 | 3,510 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 6.00 | 12.00 | 18.00 | 24.00 | 30.00 |

