LEESON General Purpose Motor, 1 HP, 3 Ph, 60 Hz, 200-230/460 V, 3600 RPM, 56J Frame, TEFC - K245
Part #:5K38RN117
Catalog #:K245
Model #:5K38RN117A
KEY FEATURES
- Ball bearings
- NEMA C-face with standard shaft or threads
- As of 4/30/24 this product is now listed as LEESON® brand due to <a href="https://investors.regalrexnord.com/investors/ir-news/press-release-details/2024/Regal-Rexnord-Corporation-Closes-The-Sale-Of-Its-Industrial-Motors--Generators-Business-To-WEG/default.aspx">the divestiture of the Industrial Business.</a>
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 200-230/460 V |
| Speed: | 3450 rpm | Service Factor: | 1.4 |
| Frame: | 56J | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 0 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.2-3.0 A | Duty: | Continuous |
| Insulation Class: | B | Design Code: | B |
| KVA Code: | L | Drive End Bearing Size: | 6203 |
| Opp Drive End Bearing Size: | 6203 | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Three Phase | Starting Method: | N/R |
| Poles: | 2 | Rotation: | Counterclockwise/Clockwise |
| Mounting: | Rigid Base | Motor Orientation: | Any |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Overall Length: | 12.90 in | Frame Length: | 7.22 in |
| Shaft Extension: | .625 X 2.39 .4375 20 THRD in |
General Specifications
| Weight: | 25.00 LB | Packaged Length: | 15.44 IN |
| Packaged Width: | 10.19 IN | Packaged Height: | 9.50 IN |
| Country of Origin: | Mexico |

