Century General Purpose Motor, 1 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 56C Frame, TEFC - H921LES
Part #:H921LES
Catalog #:H921LES
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power specifications.
- Class B or F Insulation protects motor for a maximum temperature rating.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 230/460 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 85.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 3.3/1.65 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Three Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Round | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 14.15 in |
| Frame Length: | 7.63 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in |
General Specifications
| UPC: | 786674072900 | Weight: | 40.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 1.60 | 100.0 | 3.00 | 100.0 | 1,765 | 0.00 | 0.0 | 1.00 |
| Pull-Up | 16.00 | 970.0 | 12.50 | 417.0 | 115 | 0.00 | 0.0 | 1.00 |
| No Load | 1.15 | 70.0 | 0.00 | 0.0 | 1,800 | 0.00 | 0.0 | 1.00 |
| Locked-Rotor | 17.00 | 1,030.0 | 13.70 | 457.0 | 0 | 0.00 | 69.5 | 1.00 |
| Break-Down | 11.00 | 667.0 | 16.80 | 560.0 | 1,270 | 0.00 | 83.0 | 1.00 |
| 1/3 | 16.15 | 979.0 | 11.65 | 388.0 | 600 | 0.00 | 0.0 | 1.00 |
| 2/3 | 13.60 | 824.0 | 14.40 | 480.0 | 1,200 | 0.00 | 0.0 | 1.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 1.15 | 1.20 | 1.30 | 1.45 | 1.60 | 1.75 | 1.85 |
| Rated Output (KW) | 0.07 | 0.26 | 0.46 | 0.66 | 0.87 | 1.00 | 1.09 |
| Efficiency (%) | 0.0 | 72.0 | 81.5 | 84.0 | 85.5 | 85.5 | 85.5 |
| Power Factor (%) | 7.5 | 30.0 | 46.5 | 59.5 | 68.0 | 72.0 | 74.0 |
| Speed (RPM) | 1,800 | 1,790 | 1,785 | 1,775 | 1,765 | 1,760 | 1,755 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 30.0 | 40.0 | 50.0 |
| Torque (ft-lbs) | 0.00 | 0.75 | 1.50 | 2.25 | 3.00 | 3.45 | 3.75 |

