Century General Purpose Motor, 2.0-.50 HP, 3 Ph, 60 Hz, 230 V, 1800 RPM, 56 Frame, DP - M128L
Part #:M128L
Catalog #:M128L
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2.0-.50 Hp |
| Output KW: | 1.5 kW | Voltage: | 230 V |
| Speed: | 1745/850 rpm | Service Factor: | 1.15 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 6.6/2.4 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 2-1-VT |
Technical Specifications
| Electrical Type: | Polyphase, Induction Type, Multi-Speed | Starting Method: | Across The Line |
| Poles: | 4/ 8 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 13.06 in |
| Frame Length: | 7.25 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.31 in |
General Specifications
| UPC: | 786674055958 | Weight: | 15.00 LB |
| Packaged Length: | 17.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.00 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |

