Century General Purpose Motor, 2.0 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56 Frame, DP - OB1204ALES
Part #:OB1204ALES
Catalog #:OB1204ALES
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2.0 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56 | Enclosure: | Drip Proof |
| Thermal Protection: | Thermally Protected | Efficiency: | 84.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 16/8.0 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Counterclockwise |
| Mounting: | Resilient Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Frame Length: | 10.15 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.92 in |
General Specifications
| UPC: | 786674074225 | Weight: | 46.00 LB |
| Packaged Length: | 17.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.00 IN | Country of Origin: | Mexico |

