Century General Purpose Motor, 2.0 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56H Frame, DP - OB1204ALES
Part #:056B17DRR70062A2
Catalog #:OB1204ALES
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2.0 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56H | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 84.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 17.6/8.8 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Frame Length: | 10.15 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.88 in |
General Specifications
| UPC: | 786674076588 | Weight: | 55.86 LB |
| Packaged Length: | 17.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.00 IN | Country of Origin: | Mexico |

