NEW TO LEESON
LEESON General Purpose Motor, 2 & 1.50 HP, 1 Ph, 60 & 50 Hz, 115/208-230 & 110/220 V, 1800 & 1500 RPM, 56HC Frame, TEFC - G575
Part #:056B17F5306
Catalog #:G575
Model #:56B17F5306L
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 & 1.50 Hp |
| Output KW: | 1.5 & 1.1 kW | Voltage: | 115/208-230 & 110/220 V |
| Speed: | 1725 & 1425 rpm | Service Factor: | 1.0 & 1.0 |
| Frame: | 56HC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 80 & 72 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 20/10.8-10 & 22/11 A | Power Factor: | 81 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | N | KVA Code: | L |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 14.81 in |
| Frame Length: | 9.56 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856009500 | Weight: | 51.00 LB |
| Packaged Length: | 19.88 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 10.00 | 100.0 | 6.02 | 100.0 | 1,745 | 1.87 | 0.0 | 2.00 |
| Locked-Rotor | 68.00 | 680.0 | 19.40 | 322.0 | 0 | 13.50 | 0.0 | 2.00 |
| Pull-Up | 49.00 | 490.0 | 11.80 | 196.0 | 1,221 | 8.50 | 0.0 | 2.00 |
| Break-Down | 37.70 | 377.0 | 15.70 | 261.0 | 1,507 | 7.10 | 0.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 4.97 | 5.49 | 6.69 | 8.28 | 10.00 | 11.40 | 12.40 | 15.10 | 18.20 | 22.70 |
| Rated Output (KW) | 0.23 | 0.58 | 0.98 | 1.39 | 1.87 | 2.16 | 2.37 | 2.92 | 3.62 | 4.48 |
| Efficiency (%) | 0.0 | 64.3 | 76.2 | 80.2 | 80.0 | 79.2 | 78.4 | 76.6 | 72.0 | 66.6 |
| Power Factor (%) | 20.0 | 45.5 | 63.7 | 73.0 | 81.0 | 82.4 | 83.1 | 84.1 | 86.5 | 85.8 |
| Speed (RPM) | 1,800 | 1,784 | 1,771 | 1,760 | 1,745 | 1,738 | 1,730 | 1,709 | 1,684 | 1,642 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 80.0 | 115.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.46 | 2.97 | 4.46 | 6.02 | 6.93 | 7.56 | 9.22 | 10.90 | 12.80 |

