NEW TO LEESON
LEESON General Purpose Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 145T Frame, DP - E929A
Part #:145TTDR16352
Catalog #:E929A
Model #:145TTDR16352AA
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 & 1.50 Hp |
| Output KW: | 1.5 & 1.1 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 1750 & 1460 rpm | Service Factor: | 1.15 & 1.15 |
| Frame: | 145T | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 86.5 & 85.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 6/3 & 5.6/2.8 A | Power Factor: | 74.5 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | N |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 4 | Rotation: | Reversible |
| Resistance Main: | 6.4 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 13.49 in |
| Frame Length: | 9.56 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.28 in | Assembly/Box Mounting: | F1 ONLY |
| Inverter Load: | CONSTANT 10:1 |
General Specifications
| UPC: | 722856004604 | Weight: | 46.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.62 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 1/3 | 27.00 | 931.0 | 20.50 | 342.0 | 600 | 0.00 | 0.0 | 2.00 |
| Full Load | 3.00 | 100.0 | 6.00 | 100.0 | 1,750 | 0.00 | 0.0 | 2.00 |
| Locked-Rotor | 28.40 | 979.0 | 24.10 | 402.0 | 0 | 16.10 | 71.5 | 2.00 |
| 2/3 | 22.70 | 783.0 | 25.30 | 422.0 | 1,200 | 0.00 | 0.0 | 2.00 |
| Pull-Up | 25.50 | 879.0 | 22.00 | 367.0 | 125 | 0.00 | 0.0 | 2.00 |
| No Load | 1.75 | 60.0 | 0.00 | 0.0 | 1,800 | 0.11 | 7.9 | 2.00 |
| Break-Down | 17.60 | 607.0 | 30.70 | 512.0 | 1,220 | 0.00 | 90.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 120 % | 125 % | 150 % |
| Current (Amps) | 1.75 | 1.85 | 2.10 | 2.50 | 3.00 | 3.20 | 3.30 | 3.40 | 4.00 |
| Rated Output (KW) | 0.11 | 0.50 | 0.90 | 1.30 | 1.72 | 2.00 | 2.10 | 2.16 | 2.62 |
| Efficiency (%) | 0.0 | 76.2 | 82.8 | 85.8 | 86.5 | 86.8 | 86.9 | 87.0 | 86.0 |
| Power Factor (%) | 7.9 | 33.9 | 53.8 | 65.3 | 74.5 | 78.4 | 79.1 | 79.7 | 82.2 |
| Speed (RPM) | 1,800 | 1,789 | 1,778 | 1,765 | 1,750 | 1,745 | 1,743 | 1,740 | 1,725 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 38.0 | 50.0 | 0.0 | 60.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.50 | 2.95 | 4.45 | 6.00 | 7.00 | 7.30 | 7.60 | 9.20 |

