NEW TO LEESON
LEESON FLEX-IN-1™ General Purpose Motor, 2 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 56HC Frame, DP - FX02BK001
Part #:056T34D15650
Catalog #:FX02BK001
Model #:56T34D15650A
KEY FEATURES
- One FLEX-IN-1™ motor replaces 18 general purpose motors
- The patented FLEX-IN-1 motor is easily configured into three mounting styles: F1, F2 & F3
- Out-of-the-box motor with provisions for multiple kits*** - Adding SGR (shaft grounding ring) kit; Adding a brake kit; Adding a drip cover (ODP); Adding lint guard (TEFC).
- Inverter duty capable - 10:1 CT for TEFC - 2:1 CT for DP
- Combination mounting holes in base: 56/143 – Shorter base motor option and 56/56H/143/145 – Longer base motor option
- *** Kits sold separately. Light assembly required.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2 & 2 Hp |
| Output KW: | 1.5 & 1.5 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 3450 & 2850 rpm | Service Factor: | 1.15 & 1.00 |
| Frame: | 56HC | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 85.5 & 82.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 5.5-5.4/2.7 & 6.2/3.1 A | Power Factor: | 80 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 0 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Shaft Diameter: | 0.625 in |
| Assembly/Box Mounting: | F1 F2/F3 CAPABLE | Inverter Load: | VARIABLE 10:1 |
General Specifications
| UPC: | 691720115503 | Weight: | 43.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 8.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 15.30 | 577.0 | 206.00 | 423.0 | 1,826 | 10.40 | 81.2 | 2.00 |
| Full Load | 2.65 | 100.0 | 48.70 | 100.0 | 3,457 | 1.70 | 80.2 | 2.00 |
| Pull-Up | 18.75 | 708.0 | 236.90 | 486.0 | 0 | 0.00 | 74.8 | 2.00 |
| Locked-Rotor | 18.75 | 708.0 | 236.90 | 486.0 | 0 | 11.70 | 74.8 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 1.48 | 1.61 | 1.87 | 2.22 | 2.70 | 2.90 | 3.13 |
| Rated Output (KW) | 0.11 | 0.52 | 0.94 | 1.35 | 1.77 | 2.03 | 2.20 |
| Efficiency (%) | 0.0 | 74.0 | 81.4 | 83.9 | 85.5 | 84.1 | 83.8 |
| Power Factor (%) | 9.2 | 39.1 | 60.3 | 73.1 | 80.0 | 83.1 | 84.4 |
| Speed (RPM) | 3,596 | 3,565 | 3,532 | 3,496 | 3,457 | 3,433 | 3,416 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 57.0 | 67.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 12.18 | 24.35 | 3,653.00 | 48.70 | 56.00 | 60.90 |

