NEW TO LEESON
LEESON General Purpose Motor, 2 HP, 1 Ph, 60 Hz, 115/208-230 V, 1800 RPM, 56C Frame, DP - G274B
Part #:056B17DRC70010A1
Catalog #:G274B
Model #:56B17DRC70010A1A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/208-230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 84.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 16.0/8.7-8.0 A | Power Factor: | 97.7 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | L | KVA Code: | J |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 2.54 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856204295 | Weight: | 50.00 LB |
| Packaged Length: | 14.31 IN | Packaged Width: | 8.74 IN |
| Packaged Height: | 6.55 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 62.80 | 789.9 | 14.44 | 240.7 | 137 | 13.13 | 89.4 | 2.00 |
| Break-Down | 29.00 | 364.8 | 14.32 | 238.7 | 1,560 | 5.93 | 87.8 | 2.00 |
| Locked-Rotor | 63.20 | 795.0 | 15.12 | 252.1 | 0 | 13.14 | 88.9 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 2.18 | 2.92 | 4.31 | 6.04 | 7.95 | 9.16 | 10.01 | 12.30 | 14.96 |
| Rated Output (KW) | 0.19 | 0.53 | 0.92 | 1.34 | 1.78 | 2.05 | 2.24 | 2.73 | 3.29 |
| Efficiency (%) | 0.0 | 72.0 | 82.3 | 84.2 | 84.2 | 83.7 | 83.1 | 80.9 | 77.5 |
| Power Factor (%) | 38.4 | 78.0 | 92.2 | 96.2 | 96.9 | 96.9 | 96.9 | 96.3 | 95.3 |
| Speed (RPM) | 1,795 | 1,786 | 1,778 | 1,769 | 1,758 | 1,751 | 1,746 | 1,730 | 1,710 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 52.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.50 | 3.00 | 4.50 | 6.00 | 6.90 | 7.50 | 9.00 | 10.50 |

