NEW TO LEESON
LEESON General Purpose Motor, 2 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 56HC Frame, TEFC - D315
Part #:056B34F5327
Catalog #:D315
Model #:56B34F5327K
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/208-230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56HC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 79 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 16.6/9.4-8.3 A | Power Factor: | 98.3 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | N | KVA Code: | J |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.31 in |
| Frame Length: | 8.06 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.06 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856009432 | Weight: | 38.00 LB |
| Packaged Length: | 16.38 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 61.10 | 736.0 | 6.72 | 226.0 | 229 | 11.40 | 0.0 | 2.00 |
| Locked-Rotor | 61.30 | 739.0 | 7.37 | 247.0 | 0 | 11.30 | 0.0 | 2.00 |
| Break-Down | 32.10 | 387.0 | 7.73 | 259.0 | 3,114 | 6.50 | 0.0 | 2.00 |
| Full Load | 8.30 | 100.0 | 2.98 | 100.0 | 3,500 | 1.89 | 0.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 2.10 | 3.30 | 4.90 | 6.65 | 8.30 | 9.60 | 10.70 | 13.10 | 16.00 | 20.10 |
| Rated Output (KW) | 0.32 | 0.67 | 1.05 | 1.46 | 1.89 | 2.17 | 2.36 | 2.88 | 3.49 | 4.30 |
| Efficiency (%) | 0.0 | 56.1 | 70.8 | 76.4 | 78.5 | 79.0 | 79.2 | 77.7 | 74.7 | 69.4 |
| Power Factor (%) | 65.2 | 88.3 | 93.2 | 95.5 | 96.0 | 98.3 | 95.9 | 95.6 | 94.8 | 93.0 |
| Speed (RPM) | 3,600 | 3,577 | 3,555 | 3,530 | 3,510 | 3,500 | 3,489 | 3,456 | 3,413 | 3,341 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 59.0 | 80.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 0.74 | 1.47 | 2.22 | 2.98 | 3.45 | 3.77 | 4.56 | 5.38 | 6.29 |

