NEW TO LEESON
LEESON General Purpose Motor, 2 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 56C Frame, DP - G272A
Part #:056B34D15528
Catalog #:G272A
Model #:56B34D15528A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
- Operational at 208-115/230 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 2 Hp |
| Output KW: | 1.5 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Drip Proof |
| Thermal Protection: | Manual | Efficiency: | 82.9 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 17.8/8.9 A | Power Factor: | 91.9 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | H |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | .8 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 13.18 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.88 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856071309 | Weight: | 39.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 8.12 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 0.00 | 0.0 | 154.75 | 0.0 | 0 | 0.00 | 0.0 | 2.00 |
| Locked-Rotor | 70.93 | 0.0 | 82.33 | 0.0 | 0 | 0.00 | 0.0 | 2.00 |
| Pull-Up | 0.00 | 0.0 | 82.33 | 0.0 | 0 | 0.00 | 0.0 | 2.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % | 175 % |
| Current (Amps) | 3.63 | 4.44 | 5.71 | 7.30 | 8.90 | 10.11 | 12.00 | 15.20 | 21.30 |
| Rated Output (KW) | 0.29 | 0.67 | 1.06 | 1.46 | 1.88 | 2.14 | 2.48 | 3.15 | 4.34 |
| Efficiency (%) | 0.0 | 57.1 | 71.9 | 77.6 | 82.9 | 80.8 | 75.4 | 0.0 | 0.0 |
| Power Factor (%) | 34.2 | 65.6 | 80.8 | 87.4 | 91.9 | 91.9 | 89.5 | 0.0 | 0.0 |
| Speed (RPM) | 3,597 | 3,583 | 3,567 | 3,551 | 3,534 | 3,523 | 3,461 | 3,409 | 3,276 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 36.5 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 12.00 | 24.00 | 36.00 | 48.00 | 55.20 | 3.80 | 4.63 | 5.61 |

