Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century General Purpose Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 444TS Frame, DP - TO196
Part #:TO196
Catalog #:TO196
KEY FEATURES
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2117
- Inverter duty 10:1 variable torque and 2:1 constant torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Standard assembly F1, reversible to F2 assembly
- Dual frame mounting holes
- Marathon is a trademark of WEG Electric Corp., used herein under license from WEG
- Last Update: March 13, 2025
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 200 Hp |
| Output KW: | 149.2 kW | Voltage: | 460 V |
| Speed: | 3582 rpm | Service Factor: | 1.15 |
| Frame: | 444TS | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 215 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| CE: | Y | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | POLYPHASE | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | Keyed | Overall Length: | 40.83 in |
| Frame Length: | 25.98 in | Shaft Diameter: | 2.375 in |
| Shaft Extension: | 4.75 in |
General Specifications
| UPC: | 786674062055 | Weight: | 1,869.00 LB |
| Packaged Length: | 45.55 IN | Packaged Width: | 38.98 IN |
| Packaged Height: | 35.96 IN | Country of Origin: | China |

