Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century General Purpose Motor, 25 HP, 3 Ph, 60 Hz, 208-230/460 V, 1200 RPM, 324TC Frame, TEFC - CFR27
Part #:CFR27
Catalog #:CFR27
KEY FEATURES
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2203
- Inverter duty 10:1 variable torque and 10:1 constant torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Standard assembly F1, reversible to F2 assembly
- Marathon is a trademark of WEG Electric Corp., used herein under license from WEG
- Last Update: March 13, 2025
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 25 Hp |
| Output KW: | 18.7 kW | Voltage: | 208-230/460 V |
| Speed: | 1188 rpm | Service Factor: | 1.15 |
| Frame: | 324TC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 33.5 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| CE: | Y | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | POLYPHASE | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Cast Iron |
| Shaft Type: | Keyed | Overall Length: | 32.68 in |
| Frame Length: | 14.96 in | Shaft Diameter: | 2.125 in |
| Shaft Extension: | 5.25 in |
General Specifications
| UPC: | 786674063366 | Weight: | 646.00 LB |
| Packaged Length: | 37.41 IN | Packaged Width: | 27.91 IN |
| Packaged Height: | 28.15 IN | HTC: | 8501.52.8040 |
| Country of Origin: | China |

