Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century General Purpose Motor, 3/0.75 HP, 3 Ph, 60 Hz, 200-230 V, 1800 RPM, 182T Frame, ODP - M222M2
Part #:M222M2
Catalog #:M222M2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3/0.75 Hp |
| Output KW: | 2.2 kW | Voltage: | 200-230 V |
| Speed: | 1760/875 rpm | Service Factor: | 1.15 |
| Frame: | 182T | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 9-8.2/3.5-3.6 A |
| Duty: | Continuous | Insulation Class: | F |
| UL: | Recognized | CSA: | N |
| CE: | Y | Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Polyphase | Starting Method: | Across The Line |
| Poles: | 4/ 8 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 13.19 in |
| Frame Length: | 9.00 in | Shaft Diameter: | 1.250 in |
| Shaft Extension: | 2.81 in |
General Specifications
| UPC: | 786674063052 | Weight: | 65.00 LB |
| Packaged Length: | 17.94 IN | Packaged Width: | 13.06 IN |
| Packaged Height: | 12.88 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |

