Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century General Purpose Motor, 3.0 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, S182T Frame, DP - V210
Part #:V210
Catalog #:V210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3.0 Hp |
| Output KW: | 2.2 kW | Voltage: | 115/230 V |
| Speed: | 3500 rpm | Service Factor: | 1.15 |
| Frame: | S182T | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 32/16 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | Y | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start, Induction Run, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 13.67 in |
| Frame Length: | 6.50 in | Shaft Diameter: | 1.125 in |
| Shaft Extension: | 2.81 in |
General Specifications
| UPC: | 786674033567 | Weight: | 68.00 LB |
| Packaged Length: | 16.67 IN | Packaged Width: | 14.80 IN |
| Packaged Height: | 11.86 IN |

