Century General Purpose Motor, 3.0 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 56HZ Frame, ODP - H887L
Part #:H887L
Catalog #:H887L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3.0 Hp |
| Output KW: | 2.2 kW | Voltage: | 230/460 V |
| Speed: | 1750 rpm | Service Factor: | 1 |
| Frame: | 56HZ | Enclosure: | Open Drip Proof |
| Thermal Protection: | Thermally Protected | Efficiency: | 78.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 9/4.5 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Polyphase, Induction Type, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 14.56 in |
| Frame Length: | 8.75 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.31 in |
General Specifications
| UPC: | 786674056139 | Weight: | 43.00 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 11.00 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |

