Century General Purpose Motor, 3.0 HP, 3 Ph, 60 Hz, 460/230 V, 1800 RPM, R56HZ Frame, ODP - H539L
Part #:H539L
Catalog #:H539L
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3.0 Hp |
| Output KW: | 2.2 kW | Voltage: | 460/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.15 |
| Frame: | R56HZ | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 4.6/9.2 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Polyphase, Induction Type, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 14.56 in |
| Frame Length: | 8.75 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.31 in |
General Specifications
| UPC: | 786674055910 | Weight: | 42.00 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 9.00 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |

